Electrification businessCatalogo generale

JSD-TD25P-320D00

JSTD25

JSD-TD25P-320D00 mobile 2-hand device 2x Safeball, emergency stop,

Codice: 2TLA930040R0000
Codice Metel: JSD-TD25P-320D00

Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00

Caratteristiche tecniche

  • 160x70x315

  • 2 A

  • The JSD-TD25P-320D00 is a mobile two-hand-device with two Safeball and Emergency-Stop Pushbutton. The connection is realized via a spiral cable 0,6/2,4m + 30m flat.

    Mobile control units of the TYPE JSD-TD25P- are available in different configurations and are used in machines and systems for the control of dangerous processes in areas where no other protective measures are effective at the time of operation (e.g. presses, etc.).

    Depending on the risk assessment and the equipment of the operating unit, use as an enabling device or as a two-hand operating unit is permissible in accordance with the standard.

    Operating buttons have been integrated into the laterally mounted Safeball in such a way that they support ergonomics and manipulation safety during handling."

  • Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

  • Emergency Stop Button

  • IP55

  • 0.8/2.4/30 m

  • 5,4 kg

  • -25 ... +50 °C

  • 10 ... 30 V CC

  • JSTD25

Carico prodotti dai venditori...

Contattaci

Chiamaci o compila il modulo web e ti contatteremo

Contattaci