JSD-TD25P-A00100 mobile 2-hand device 2xSafeball, r. with add. turnable switch
Codice: 2TLA930031R0000
Codice Metel: JSD-TD25P-A00100
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
150x70x315
2 A
The JSD-TD25P-A00100 is a mobile two-hand-device with two Safeball, right Safeball turnable. The connection is realized via a M23 12Pol connector.
Mobile control units of the TYPE JSD-TD25P- are available in different configurations and are used in machines and systems for the control of dangerous processes in areas where no other protective measures are effective at the time of operation (e.g. presses, etc.).
Depending on the risk assessment and the equipment of the operating unit, use as an enabling device or as a two-hand operating unit is permissible in accordance with the standard.
Operating buttons have been integrated into the laterally mounted Safeball in such a way that they support ergonomics and manipulation safety during handling.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
turnable safeball
IP40
0,89 kg
-25 ... +50 °C
10 ... 30 V CC
JSTD25