JSD-TD25P-320400 mobile 2-hand device 2x Safeball, emergency stop,
Codice: 2TLA930024R0000
Codice Metel: JSD-TD25P-320400
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
150x70x315
2 A
The JSD-TD25P-320400 is a mobile two-hand-device with two Safeball and Emergency-Stop Pushbutton. The connection is realized via a spiral cable 0,6/2,4m + 10m flat.
Mobile control units of the TYPE JSD-TD25P- are available in different configurations and are used in machines and systems for the control of dangerous processes in areas where no other protective measures are effective at the time of operation (e.g. presses, etc.).
Depending on the risk assessment and the equipment of the operating unit, use as an enabling device or as a two-hand operating unit is permissible in accordance with the standard.
Operating buttons have been integrated into the laterally mounted Safeball in such a way that they support ergonomics and manipulation safety during handling.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Pulsante di arresto di emergenza
IP55
0.8/2.4/10 m
2,81 kg
-25 ... +50 °C
10 ... 30 V CC
JSTD25