
OTDC630FV11
OTDC630
OTDC630FV11 DC Switch-disconnector
Codice: 1SCA158250R1001
Codice Metel: OTDC630FV11
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
211x157.5x135
1500 V DC 10 kA
Per 1 s 10 kA
1500 V 630 A
1500 V 400 A
630 A
q = 40 °C 630 A
A fully optimized two-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The two-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses by up to 35 percent. Measuring just 150mm wide and 122mm high, the OTDC range of 1500V DC switches is also up to 30 percent smaller than conventional solutions. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
M
10000 cicli
No
3
IP20
IEC 60947-1, -3
2
A condizioni operative nominali per polo 30 ... 32 W
3.5 kg
1500 V DC 10 kA
12 kV
1500 V
1500 V
Montaggio della base
Terminali a capocorda