
OTDC630F11
OTDC630
OTDC630F11 DC Switch-disconnector
Codice: 1SCA158244R1001
Codice Metel: OTDC630F11
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
211x157.5x135
1500 V DC 10 kA
Per 1 s 10 kA
1000 V 630 A
1000 V 400 A
630 A
q = 40 °C 630 A
A fully optimized two-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance.
The two-pole 1000V DC Switch helps manufacturers improve system efficiency. Measuring just 150mm wide and 122mm high, the compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
M
10000 cicli
No
3
IP20
IEC 60947-1, -3
2
A condizioni operative nominali per polo 30 ... 32 W
3.5 kg
1000 V DC 10 kA
12 kV
1000 V
1500 V
Montaggio della base
Terminali a capocorda