Electrification businessCatalogo generale

JSD-TD25P-820751

JSTD25

JSD-TD25P-820751 mobile 2-hand device 2xSafeball, r. with add. turnable switch

Codice: 2TLA930052R0000
Codice Metel: JSD-TD25P-820751

Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00

Caratteristiche tecniche

  • 150x70x315

  • 2 A

  • The JSD-TD25P-820751 is a mobile two-hand-device with two Safeball, right Safeball turnable, Reset-Pushbutton and two LEDs. The connection is realized via a spiral cable 1/5m with Harting Connector.

    Mobile control units of the TYPE JSD-TD25P- are available in different configurations and are used in machines and systems for the control of dangerous processes in areas where no other protective measures are effective at the time of operation (e.g. presses, etc.).

    Depending on the risk assessment and the equipment of the operating unit, use as an enabling device or as a two-hand operating unit is permissible in accordance with the standard.

    Operating buttons have been integrated into the laterally mounted Safeball in such a way that they support ergonomics and manipulation safety during handling.

  • In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019

  • safeball girevole; pulsante di reset; LED

  • IP40

  • 1/5 m

  • 1,75 kg

  • -25 ... +50 °C

  • 10 ... 30 V CC

  • JSTD25

Carico prodotti dai venditori...

Contattaci

Chiamaci o compila il modulo web e ti contatteremo

Contattaci