OTDC250GV11
OTDC250
OTDC250GV11 DC Switch-disconnector
Codice: 1SCA161996R1001
Codice Metel: OTDC250GV11
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
165x146x120
1500 V DC 10 kA
Per 1 s 10 kA
1500 V 250 A
250 A
q = 40 °C 250 A
A fully optimized two-pole DC switch-disconnector for 1500V 100-250A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions._x005F_x000D_
The two-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses by up to 70 percent. Compact OTDC 100...250A range of 1500V DC switches is also up to 80 percent smaller than conventional solutions. The compact size makes it possible for manufacturers to reduce the enclosure size.
A seguito della direttiva 2011/65/UE e dell'emendamento 2015/863 22 luglio 2019
S2.0
10000 cicli
No
2
IP20
IEC 60947-1, -3
2
A condizioni operative nominali per polo 7.7 … 8.4 W
1.7 kg
1500 V DC 10 kA
12 kV
1500 V
1500 V
Montaggio della base
Terminali a capocorda
Interruttore automatico