
N2241 AN - RILEVATORE DI MOVIMENTO
Codice: 2CLA224100N1801
Codice Metel: N2241 AN
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
44x44x40
15 °
Antracite
Color: Anthracite.
Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO). Potential free
Max. power:
- Incandescent: 1.800W @230Vac / 1.000W @127Vac
- Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
- Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
For automatic switching of devices dependent on motion and brightness.
With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
Detection range: 5 m radious
Adjustable light set point level for activation (from the front side).
Detection angle: 110 °
Mounting height: 1,2 m
Auxiliary control with N2X04.X push-buttons
Temperature range (Device): -10 °C to 40 °C
Size: 2 modules.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
IP20
5 m
-10...40 °C
Plastica, termoplastica
0,079 kg
3, 8 A
In funzione -5 ... +35 °C
10 s
230 V
Montaggio ad incasso