
6818 U-500
Sensori di movimento
Busch-Watchdog Presence Detector Corridor 24 m 2000 W alpine white
Codice: 2CKA006800A2519
Codice Metel: 6818 U-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
110x110x100
Orizzontale 30 ... 360 °
Bianco alpino
For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 2.5 m, circular, up to 24 m in diameter). Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. With automatic motion detection. With automatic sensitivity adaptation. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using included dust protection housing. Built-in depth incl. dust protection housing 48 mm. Built-in depth Presence detector 18 mm. Adjustment elements accessible on the front side. Surveillance density: 215 sectors with 860 switching segments. Switch-off delay: approx. 10 sec - 30 min or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Use outdoors possible due to combination with surface-mounted housing 6888.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
50/60 Hz
IP40
24 m
Termoplastica
1
1 W
236 g
80 A
-20 ... +45 °C
10 s
230 V
Lampada a incandescenza, lampada alogena, alta tensione, lampada alogena, bassa tensione, lampada fluorescente
Incasso, montaggio ad incasso
Terminali a vite