
6814 U-500
Sensori di movimento
Presence Detector 7 m 2000 W alpine white
Codice: 2CKA006800A2518
Codice Metel: 6814 U-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
30x135x25
Orizzontale 30 ... 360 °
Bianco alpino
For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable.
A seguito della direttiva 2011/65/UE e dell'emendamento 2015/863 22 luglio 2019
50/60 Hz
IP40
7 m
Termoplastica
1
1 W
153 g
0 ... +45 °C
5 s
230 V
Incandescent Lamp, Halogen Lamp, High Voltage, Halogen Lamp, Low Voltage, Fluorescent Lamp
Built-in, Flush Mounted
Terminali a vite