
RIVELATORE MOVIMENTO ANTRACITE
Codice: 2CLA214100N1801
Codice Metel: N2141 AN
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
46x22x
Antracite
Color: Anthracite.
Rated voltage: 230 Vac ± 10% / 50 - 60 Hz
Outputs: 1 Normally Open (NO) relay with breaking capacity of 5A/250V (on resistive load) with “zero crossing” technology.
Max. power:
- Incandescent: 800 W.
- Fluorescent (neon): 200 VA.
- Low voltage halogen: 500 VA.
- Halogen 230 V~ 800 W.
- Low consumption (CFL): 200 VA.
- Led: 200 VA.
Switch-off delay: 30 sec to 15 min or short-time pulse 5 sec (test). Adjustable from the front side.
Adjustable light set point level for activation: 5 to 100 lux. Adjustable from the front side.
Detection range: 7 m at 20 ºC.
Detection angle: 110° at 20 ºC.
Mounting depth: 45mm. 50mm depth mounting boxes must be used.
Size: 1 module.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
7 m
Plastica, termoplastica
28 g
230 V