
6867 AGM-204-500
Sensori di movimento
MasterLINE 280 ° Motion detector white.
Codice: 2CKA006800A2554
Codice Metel: 6867 AGM-204-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
115x125x141
Orizzontale 8 ... 280 °
Bianco
Electronic movement detector for detecting thermal motion. Remote control possible via IR remote control 6841-101 (included in scope of delivery). Remote configurable via IR service remote control 6842-101. With display for detection and operation mode. With ground and rear-field detection. With high-quality lens for optimum detection. Detection sensitivity adjustable via IR service remote control. Surveillance density: 110 sectors with 440 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. Always-On (4 hours) and Presencesimulation can be activated via IR-remote control. Reading in the current brightness value as switching threshold via remote control. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.
A seguito della direttiva 2011/65/UE e dell'emendamento 2015/863 22 luglio 2019
50/60 Hz
IP55
32 m
Termoplastica
1
1 W
0,52 kg
-25 ... +55 °C
10 s
230 V
Incandescent Lamp, Halogen Lamp, High Voltage, Halogen Lamp, Low Voltage, Fluorescent Lamp
Surface Mounted
Terminali senza viti