
6848 AGM-204-500
Sensori di movimento
MasterLINE 220 ° Motion detector white.
Codice: 2CKA006800A2578
Codice Metel: 6848 AGM-204-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
125x115x141
Orizzontale 8 ... 220 °
Bianco
Electronic movement detector for detecting thermal motion. Two switching outputs (one floating/one non-floating) With 2-zone detection and 2 separate switching outputs. With connectable, movement-independent twilight switching operation. Remote control possible via IR remote control 6841-101 (included in scope of delivery). Remote configurable via IR service remote control 6842-101. With display for detection and operation mode. With ground and rear-field detection. With high-quality lens for optimum detection. Detection sensitivity adjustable via IR service remote control. Surveillance density: 91 sectors with 364 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. Continuous light (4 hours), light deactivation (4 hours) and presence simulation can be activated via IR remote control. Reading in the current brightness value as switching threshold via remote control. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
50/60 Hz
Potenziale contatto aggiuntivo libero
IP55
32 m
Termoplastica
1
1 W
0,52 kg
-25 ... +55 °C
10 s
230 V
Lampada a incandescenza, lampada alogena, alta tensione, lampada alogena, bassa tensione, lampada fluorescente
Montaggio in superficie
Terminali senza viti