
JSD-TD25P-221200
JSTD25
JSD-TD25P-221200 mobile 2-hand device 2x Safeball, 2 luminous push button,
Codice: 2TLA930021R0000
Codice Metel: JSD-TD25P-221200
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
150x70x315
2 A
The JSD-TD25P-221200 is a mobile two-hand-device with two Safeball, integrated EDEN Sensor EVA and two illuminated Pushbutton. The connection is realized via a M23 12Pol connector.
Mobile control units of the TYPE JSD-TD25P- are available in different configurations and are used in machines and systems for the control of dangerous processes in areas where no other protective measures are effective at the time of operation (e.g. presses, etc.).
Depending on the risk assessment and the equipment of the operating unit, use as an enabling device or as a two-hand operating unit is permissible in accordance with the standard.
Operating buttons have been integrated into the laterally mounted Safeball in such a way that they support ergonomics and manipulation safety during handling."
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
2 Pulsante illuminato; Sensore Eden "EVA
IP40
0,91 kg
-25 ... +50 °C
10 ... 30 V CC
JSTD25