MKey8ZRFQC SS M12 Switch - Stainless steel, Power to unlock, no Key, M12-Quick-Connector
Codice: 2TLA050011R2622
Codice Metel: 2TLA050011R2622
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
191x48x52
0.7 N·m
Solenoid safety switch with RFID technology reaching PL e or SIL 3 for the interlock function, stainless steel housing and stainless steel head, M12-Quick-Connector, 24 V DC power to unlock. Safe lock function reaching PL e or SIL 3 in combination with a suitable accessory. Two safe OSSD inputs and two safe OSSD outputs. Delivered without RFID key.
MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.
Interruttore meccanico di sicurezza per l'interblocco con blocco - sicurezza
Nessuna chiave in dotazione; con sblocco ausiliario; RFID
IP69K
OSSD
Acciaio Inox
Massimo 2,5 W
1,5 kg
-25 ... 40 °C
24 V CC
Terminali a vite
MKey