T8 UL

24 prodotti trovati
Ordina per
Articoli per pagina

1SDA065872R1
T8V 3000 UL PR331/P LSIG In=3000 4p F VR
1SDA065875R1
T8V 3000 UL PR332/P LSIG In=3000 4p F VR
1SDA065876R1
T8V 2000 UL PR331/P LSI In=2000A 3p F F
1SDA065877R1
T8V 2000 UL PR331/P LSIG In=2000A 3p F F
1SDA065880R1
T8V 2000 UL PR332/P LSIG In=2000A 3p F F
1SDA065881R1
T8V 2000 UL PR331/P LSI In=2000A 4p F F
1SDA065882R1
T8V 2000 UL PR331/P LSIG In=2000A 4p F F
1SDA065885R1
T8V 2000 UL PR332/P LSIG In=2000A 4p F F
1SDA065856R1
T8V 1600 UL PR331/P LSI In=1600A 3p F F
1SDA065886R1
T8V 2500 UL PR331/P LSI In=2500A 3p F F
1SDA065857R1
T8V 1600 UL PR331/P LSIG In=1600A 3p F F