
MO165-80A PROTEZIONE SOLO MAGNETICA 80A
Codice: 1SAM461000R1019
Codice Metel: MO165-80
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
142,65x55x122
Circuito principale 4 N·m
80 A
80 A
400 V Tre fasi 45 kW
80 A
Circuito principale 80 A
The MO165 manual motor starter magnetic only is a compact and powerful range for motor protection up to 45 kW (400 V) in width of 55 mm. The devices are used to manually switch on and off loads/motors and to protect them reliably and without the need for a fuse from short-circuits. The manual motor starter offers a rated service short-circuit breaking capacity up to 100 kA at 400 V AC. A combination together with overload relays or motor controllers allows the protection of motors. Further features are the built-in disconnect function, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starters magnetic only are suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars and power in-feed blocks are available as accessory.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
20000 cicli
50000 cicli
Circuito principale 50 Hz
Circuito principale 60 Hz
3
Abitazione IP20
Terminali del circuito principale IP10
ON / OFF / TRIP
2000 m
AC-3 15 cicli orari
Circuito principale 600 V CA
CSA 22.2 No. 14, IEC/EN 60947-1, IEC/EN 60947-2, IEC/EN 60947-4-1, UL 60947-4-1
3
3
A condizioni operative nominali per polo 6.27 W
1 kg
230 V AC 30 kA
250 V DC 3 poli in serie 100 kA
400 V AC 30 kA
440 V AC 18 kA
500 V AC 10 kA
230 V AC 30 kA
250 V DC 100 kA
400 V AC 30 kA
440 V AC 18 kA
500 V AC 10 kA
IEC, UL, CSA
In funzione -25 ... +60 °C
Operation compensated -25 ... +60 °C
In magazzino -50 ... +80 °C
Circuito principale 6 kV
Circuito Principale 690 V CA
Circuito Principale 250 V CC
1000 V
Maniglia rotante
Terminali a vite
MO165