
OTDC1000FV22
OTDC 1000
OTDC1000FV22 DC SWITCH-DISCONNECTOR
Codice: 1SCA161288R1001
Codice Metel: OTDC1000FV22
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
211x255.5x135
1500 V DC 10 kA
Per 1 s 10 kA
1500 V 1000 A
q = 40 °C 1000 A
A fully optimized four-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 315-1000A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The four-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics of this particular OTDC type:
Disconnect double PV circuit, Approved according to IEC 60947-1, -3
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
M
No
IEC 60947-1, -3
4
A condizioni operative nominali per polo 30 ... 32 W
9.7 kg
1500 V DC 10 kA
12 kV
1500 V
Montaggio della base
Terminali a capocorda