Sentry USR22P Safety relay 2NO+2 NO (0-999s), +24VDC, push-in
Codice: 2TLA010070R0401
Codice Metel: USR22P
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
120x22,5x120
1 e 2
3 A
Sentry USR22P Universal safety relay with relay outputs 2NO+2 delayable NO, +24VDC power supply and push-in spring terminals.
For monitoring of safety devices with contacts, 1 or 2 equivalent or antivalent channels, safety devices with OSSD outputs, two-hand devices, safety mats and safety edges/bumpers.
Timer function 0-999 seconds with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
A display on front facilitates configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password.
Manual or automatic reset selectable.
Sentry safety relays cover various types of safety applications up to PLe / SIL3.
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s.
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Relè di sicurezza per il monitoraggio dei dispositivi di sicurezza
IP20
IS0 13849
Failsafe, Delayed Contacts 2
Failsafe Relay 2
6 W
0,229 kg
-25 ... +65 °C
24 V CC
USR