
POLYSAFE IP54 750X750X320 PORTA FINESTR.
Codice: 4TBP833853C0100
Codice Metel: PS330T43
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
750x750x320
Grigio
Cabinets with window door are delivered assembled. The cabinets are made of self-extinguishing, glass-fibre reinforced and halogen-free polyester, coloured in RAL 7035 (light grey) and offer maximum protection for the operator and the built-in equipment by means of protective insulation and also a high degree of protection of IP54 in accordance with IEC 60529, EN 60529. The cabinets have a degree of protection of IK 07 according to EN 62262 and IEC 62262. Wall, floor, base and pole mounting. Combinable in height, width and depth. Rated insulation voltage Ui= 1000V PSSF3304 Cabinet 750x750x320 with window door Polycarbonate windowIP54, IK07
IP54
54,9 kg
IK07
Pavimento