
ARIA 54 QUADRO PORTA TRASPARENTE CON 2 PUNTI
Codice: 4TBA831812C0100
Codice Metel: AR054T23
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
515x415x236
Grigio
The cabinets are made of light grey (RAL 7035), through-dyed, hot-pressed, glass-fibre reinforced polyester. Threaded bolts are available for mounting the mounting plate and mounting frame. ARIA cabinets offer optimum safety for both users and equipment, thanks to the protective insulation and the high degree of protection of up to IP66. ARIA cabinets withstand continuous temperatures up to 70°C (peak temperatures up to 130°C). Self-extinguishing and halogen-free. Rated insulation voltage Ui = 1000V. PA541Z Cabinet with window 515x415x230 ARIA, double bit 3mm, 2-point locking IP54, IK07
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
IP54
7 kg
IK07
Montaggio in superficie
ARIA