
ARIA 43 QUADRO PORTA TRASPARENTE 1 P. DI CHIUS.
Codice: 4TBA831128C0100
Codice Metel: AR043T33
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
176x315x415
Grigio
The cabinets are made of light grey (RAL 7035), through-dyed, hot-pressed, glass-fibre reinforced polyester. Threaded bolts are available for mounting the mounting plate and mounting frame. ARIA cabinets offer optimum safety for both users and equipment, thanks to the protective insulation and the high degree of protection of up to IP66. ARIA cabinets withstand continuous temperatures up to 70°C (peak temperatures up to 130°C). Self-extinguishing and halogen-free. Rated insulation voltage Ui = 1000V.PA541 Cabinet with window door 415x315x170 ARIA, double bit 3mm, 3-point locking IP54, IK07
IP54
4 kg
IK07
Montaggio in superficie
ARIA