Electrification businessCatalogo generale

S752DRE25

S752

S752DR-E25 INTERRUTTORE AUTOMATICOSEL.2P

Codice: 2CDH782010R0252
Codice Metel: S752DRE25

Caratteristiche tecniche

  • E (Selective)

  • 25 A

  • Selective main circuit-breakers of the S 750 DR series are SMCBs based on DIN VDE 0641-21 with voltage-independent operating principle. This means that they do not rely on a control circuit to make or break contact (SHU) and are therefore particularly suitable for use in energy distributionsystems with maximum availability requirements. They offer total selectivity to downstream MCBs and outstanding selectivity to upstream protective devices due to unique current limiting selectivity.

  • 54x130x96

  • 50 / 60 Hz

  • IEC/EN 60947-2

  • 2

  • 700 g

  • 400 V AC - 25kA

  • 400 V AC - 25 kA

  • 400

Carico prodotti dai venditori...

Contattaci

Compila il modulo web e ti contatteremo

Contattaci