DS202CRLC10A30
DS202CR
DS202CR L INTERRUTTORE DIFFERENZIALE MAGNETOTERMICO 4,5KA 2P A C10 30MA
Codice: 2CSR742140R1104
Codice Metel: DS202CRLC10A30
Caratteristiche tecniche
C
10 A
The DS202CR series RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents. Protection against the effects of sinusoidal alternating and direct pulsating earth fault currents. Protection against indirect contacts and additional protection against direct contacts.
36 x 86 x 72
50 Hz
IP20
IEC/EN 61009-1
IEC/EN 61009-2-1
2
220 g
6kA
4.5 kA
30 mA
secondo IEC 60898-1 230 V
Type A