DS202CR INTERRUTTORE DIFFERENZIALE MAGNETOTERMICO 6KA 2P A B32 300MA
Codice: 2CSR752140R3325
Codice Metel: DS202CRB32A300
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
B
32 A
The DS202CR series RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents. Protection against the effects of sinusoidal alternating and direct pulsating earth fault currents. Protection against indirect contacts and additional protection against direct contacts.
36 x 86 x 72
50 Hz
IP20
IEC/EN 61009-1
IEC/EN 61009-2-1
2
220 g
10kA
6 kA
300 mA
secondo IEC 60898-1 230 V
Tipo A