DS301CLC10A30
DS301C
DS301C L C10 A30 Magn.DIFFERENZIALE 1 Mod. 4,5 kA
Codice: 2CSR245163R1104
Codice Metel: DS301CLC10A30
Caratteristiche tecniche
C
3
10 A
The DS301C series is a 1P+N RCBO in one module width for the protection of end user single-phase circuits against overload and short-circuit currents, protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, protection against indirect contacts and additional protection against direct contacts
50 … 60 Hz
IEC/EN 61009-1
IEC/EN 61009-2-1
1+N
4.5kA
6 kA
30 mA
Type A