CSU-2MV CURRENT SENSING UNIT MV
Codice: 1SFA664002R8001
Codice Metel: CSU-2MV
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
141,1x155,5x63,8
Current sensing unit CSU-2MV is an accessory to the Arc Guard System TVOC-2 when dual conditioning of light and current is needed to prevent nuisance tripping of the Arc Guard System. Designed to be used in medium voltage applications. Connect 1-4 current sensors KECA... and KEVCD... to the CSU-2MV to measure L1-L3 and Neutral. Measures wide range of nominal current 0,1... 4 kA and over current 0,1... 12 kA. The unit sends a continuous light to the TVOC-2 while no over current or error occurs. Settings for over current level, warning current level, measured phases etc. are done in the touch screen or through Modbus RTU communication protocol. K1 signal relay is a change-over contact that can be used to signal over current to other system. Combine the CSU-2MV with accessories TVOC-2-OP... to daisy chain several current sensing units and to connect ot TVOC-2 main unit. Rated supply voltage 24... 240 V AC, 24... 250 V DC.
A seguito della direttiva 2011/65/UE e dell'emendamento 2015/863 22 luglio 2019
1
0,42 kg
-25 ... +70 °C
24 ... 240 V CA
24 ... 250 V CC
Montaggio a parete o DIN
Terminali a vite