
AF38Z-22-00-30
Contattori AF
AF38Z-22-00-30 24VDC CONTACTOR
Codice: 1SBL296501R3000
Codice Metel: AF38Z-22-00-30
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
86x45x121
0 NO, 0 NC
Circuito di controllo 1.2 N·m
Circuito principale 2.5 N·m
At 40 °C ambient temp, in free air, from a cold state 10 s 300 A
At 40 °C ambient temp, in free air, from a cold state 15 min 55 A
At 40 °C ambient temp, in free air, from a cold state 1 min 150 A
At 40 °C ambient temp, in free air, from a cold state 1 s 450 A
At 40 °C ambient temp, in free air, from a cold state 30 s 225 A
690 V 40 °C 55 A
690 V 60 °C 45 A
690 V 70 °C 37 A
400 V 11 kW
415 V 11 kW
440 V 11 kW
500 V 11 kW
690 V 9 kW
220 / 230 / 240 V 5.5 kW
415 V 60 °C 21.2 A
440 V 60 °C 20 A
500 V 60 °C 17.6 A
690 V 60 °C 10.5 A
380 / 400 V 60 °C 22 A
220 / 230 / 240 V 60 °C 23.2 A
Secondo IEC 60947-4-1 contattori aperti q = 40 °C 55 A
The AF38Z-22-00-30 is a 4-pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 11 kW / 400 V AC (AC-3) and switching power circuits up to 55 A (AC-1) or 55 A UL general use. Thanks to the AF technology, the contactor has a 24 V DC coil, featuring a reduced holding coil consumption down to 1.7 W and offering the possibility of a direct control by PLC-output ≥ 250 mA 24 V DC, without need of additional interface relay, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
3000 m
Circuito principale 50/60 Hz
3
Secondo IEC 60529 IEC 60947-1 EN 60529 bobine IP20
Secondo IEC 60529 IEC 60947-1 EN 60529 terminali principali IP20
3000 m
AC-1 600 cicli orari
600 V
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60335-2-40 LZGH2 A2L, UL 508, CSA C22.2 No. 60335-2-40 LZGH2 A2L, CSA C22.2 No. 60947-4-1
0
0
2
2
4
A condizioni operative nominali AC-1 per polo 2.3 W
0,53 kg
Category B according to IEC 60947-1 Annex Q
Close to contactor for storage -60 ... +80 °C
Near contactor for operation in free air -40 ... 70 °C
6 kV
Funzionamento in CD 24 V
Circuito principale 690 V
Acc. to IEC 60947-4-1 690 V
Secondo UL/CSA 600 V
Terminali a vite


