
AF26Z-30-00K-30
Contattori AF
AF26Z-30-00K-30 24VDC Contactor
Codice: 1SBL236005R3000
Codice Metel: AF26Z-30-00K-30
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
92,3x45x106
0 NO, 0 NC
At 40 °C ambient temp, in free air, from a cold state 10 s 350 A
At 40 °C ambient temp, in free air, from a cold state 15 min 50 A
At 40 °C ambient temp, in free air, from a cold state 1 min 150 A
At 40 °C ambient temp, in free air, from a cold state 1 s 700 A
At 40 °C ambient temp, in free air, from a cold state 30 s 225 A
1000 V 60 °C 40 A
690 V 40 °C 45 A
690 V 70 °C 32 A
415 V 11 kW
440 V 15 kW
500 V 15 kW
690 V 15 kW
380 / 400 V 11 kW
220 / 230 / 240 V 6.5 kW
415 V 60 °C 26 A
440 V 60 °C 26 A
500 V 60 °C 23 A
690 V 60 °C 17 A
380 / 400 V 60 °C 26 A
220 / 230 / 240 V 60 °C 26 A
AF26Z..K 3-pole contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF26Z..K contactors with coil 30 include a 24 V DC electronic coil interface with a built-in surge suppression, obtaining a reduced holding coil consumption up to 1.7 W for a low panel energy consumption and a direct control by PLC-output ≥ 250 mA 24 V DC, without need of additional interface relay.Only AF..Z..-30 contactors need to respect the polarity on the coil terminals (A1+ and A2-). AF26Z..K include Push-in Spring terminals. Only one push is all you need for extremely fast wiring: faster than ever installation, easier than ever wiring, reliable as ever connections. The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks. (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Accessories: a wide range of accessories is available.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
3000 m
Circuito principale 50/60 Hz
3
Secondo IEC 60529 IEC 60947-1 EN 60529 bobine IP20
Secondo IEC 60529 IEC 60947-1 EN 60529 terminali principali IP20
3000 m
600 V
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60947-4-1, CSA C22.2 No. 60947-4-1
0
0
3
0
3
A condizioni operative nominali AC-1 per polo 2 W
A condizioni operative nominali AC-3 per polo 0.66 W
0,44 kg
Category B according to IEC 60947-1 Annex Q
Close to contactor without thermal O/L relay -40 ... 70 °C
Close to contactor for storage -60 ... +80 °C
6 kV
Funzionamento in CD 24 V
Circuito principale 690 V
Acc. to IEC 60947-4-1 690 V
Secondo UL/CSA 600 V
Terminali a molla a pressione