
AF16Z-22-00K-23
Contattori AF
AF16Z-22-00K-23 100-250V50/60HZ-DC Contactor
Codice: 1SBL176505R2300
Codice Metel: AF16Z-22-00K-23
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
86x45x77
0 NO, 0 NC
At 40 °C ambient temp, in free air, from a cold state 10 s 150 A
At 40 °C ambient temp, in free air, from a cold state 15 min 35 A
At 40 °C ambient temp, in free air, from a cold state 1 min 60 A
At 40 °C ambient temp, in free air, from a cold state 1 s 300 A
At 40 °C ambient temp, in free air, from a cold state 30 s 80 A
690 V 40 °C 30 A
690 V 60 °C 30 A
690 V 70 °C 26 A
400 V 7.5 kW
415 V 9 kW
440 V 9 kW
500 V 9 kW
690 V 9 kW
380 / 400 V 7.5 kW
220 / 230 / 240 V 4 kW
415 V 60 °C 18 A
440 V 60 °C 18 A
500 V 60 °C 15 A
690 V 60 °C 10.5 A
380 / 400 V 60 °C 18 A
220 / 230 / 240 V 60 °C 18 A
Secondo IEC 60947-4-1 contattori aperti q = 40 °C 35 A
The AF16Z-22-00K-23 is a 4 pole - 690 V IEC or 600 UL contactor with Push-in Spring terminals, controlling motors up to 7.5 kW / 400 V AC (AC-3) and switching power circuits up to 30 A (AC-1) or 30 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
3000 m
Circuito principale 50/60 Hz
3
Secondo IEC 60529 IEC 60947-1 EN 60529 bobine IP20
Secondo IEC 60529 IEC 60947-1 EN 60529 terminali principali IP20
3000 m
AC-1 600 cicli orari
600 V
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 508, CSA C22.2 No. 60947-1-13, CSA C22.2 No. 60947-4-1
0
0
2
2
4
A condizioni operative nominali AC-1 per polo 1.43 W
A condizioni operative nominali AC-3 per polo 0.26 W
0,285 kg
Category B according to IEC 60947-1 Annex Q
Close to contactor for storage -60 ... +80 °C
Near contactor for operation in free air -40 ... 70 °C
50 Hz 100 ... 250 V
60 Hz 100 ... 250 V
Funzionamento in CD 100 ... 250 V
Circuito principale 690 V
Secondo IEC 60947-4-1 e VDE 0110 Gr. C 690 V
Secondo UL/CSA 600 V
Terminali a molla a pressione