Electrification businessCatalogo generale

M4M20MRS485

Analizzatori di rete trifase M4M 20

M4M 20-M MODBUS

Prodotto sostenibile

Codice: 2CSG239055R4051
Codice Metel: M4M20MRS485

Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00

Caratteristiche tecniche

  • Modbus RTU, Bluetooth

  • M4M 20-M Modbus is a network analyzer with MID approval, 2 digital outputs, aux supply 48-240 V AC/DC, Bluetooth and Modbus RTU

  • 96 mm x 96 mm

  • Three-phase

  • 2 digital outputs

  • 0.313 kg

  • Active energy:

    Class 0,5 acc. to IEC 61557-12

    Class 0,5S acc. to IEC 62053-22

    Reactive energy:

    Class 2 acc. to IEC 61557-12

    Class 2S acc. to IEC 62053-23

    Active power:

    Class 0,5 acc. to IEC 61557-12

    Reactive power:

    Class 2 acc. to IEC 61557-12

    Apparent power:

    Class 0,5 acc. to IEC 61557-12

    Voltage:

    Class 0,2 acc. to IEC 61557-12

    Current:

    Class 0,2 acc. to IEC 61557-12

    Neutral current:

    Calculated

    Frequency:

    Class 0,1 acc. to IEC 61557-12

    Unbalances (current, voltage):

    Class 0,2 acc. to IEC 61557-12

    Harmonics, THD (current, voltage):

    Class 1 acc. to IEC 61557-12

  • 3x184…264 V

  • Front Panel

Carico prodotti dai venditori...

Contattaci

Chiamaci o compila il modulo web e ti contatteremo

Contattaci
Lascia il tuo feedback