Box IP40 3M 3-gang Matt Black - Zenit
Codice: 2CLA239300N1501
Codice Metel: N2393 NT
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
70x86x47
Nero opaco
Color: Matt Black.
Degree of protection: IP40.
Surface mounting box for 1 and 2 module devices.
The box includes the clipping system to clasp inserts (no mounting plate necessary).
Included: frame - 2 modules
Size (Width x Height x Depth): 86 x 70 x 47 mm.
Pre-cut areas in the 4 sides for N2999 adapters.
IP20
Plastica, termoplastica
68 g
IK04