Blind control switch Off switch 1-pole Dune - Zenit
Codice: 2CLA226121N6201
Codice Metel: N2261.21 DN
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
44x44x73
Dune
0.7 A
Color: Dune.
Rated voltage: 110 - 250 Vac; 50/60 Hz.
Rated current: 700VA@230Vac / 350VA@127Vac.
Direct control.
Functions:
- PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations.
- LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations.
- Centralization (CEN): one N2261.2 can control all the N2261.2 centrally.
Included: white locator LED.
Size: 2 modules.
IP20
Plastica
IK00
250 V
Bilanciere/pulsante
Montaggio ad incasso