
SSR20P
SSR
Sentry SSR20P Safety relay 3NO+1NC, +24 VDC, push-in
Codice: 2TLA010051R0001
Codice Metel: SSR20P
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
120x22,5x120
5 A
Sentry SSR20P Safety relay with relay outputs 3NO+1NC, +24 VDC supply voltage and push-in spring terminals.
For monitoring of two-hand devices.
Manual or automatic reset selectable by switch on front.
Sentry safety relays cover various types of safety applications up to PLe / SIL3.
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s.
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Relè di sicurezza per il monitoraggio di dispositivi a due mani
IP20
IS0 13849
Failsafe Transistor 0
Failsafe Relay 3
4 W
0,207 kg
-25 ... +65 °C
24 V CC
SSR