
HD5-B-101
HD5
HD5-B-101, 3-position device emergency stop, additonal buttons, LED
Codice: 2TLA920502R0003
Codice Metel: HD5-B-101
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
185x55x75
2
HD5-B-101 Three position device with AS-i Integrated technology. With Emergency stop button & 1 front + 2 top auxiliary buttons. Home position sensor and flashlight. M12-5 male connector.
HD5 three-position devices are used to allow a limited movement of the machine when the operator is in the dangerous area, for example during troubleshooting, test running and programming.
It can be used up to PL e/Cat 4. HD5 is developed to meet most demands of the food and beverage industry. The housing is made of fiberglass reinforced plastic, which resists the most commonly used chemicals during cleaning in the food and beverage industry.
Without sharp edges, there are no places where dirt and bacteria can be accumulated.
The construction of the HD5 prevents condensation inside the product when subject to temperature changes in a wet environment. HD5 has IP65 rating.
HD5 comes optional with two additional buttons on top of the device or with an emergency stop button.
Specific devices offer LED flashlight, a motion sensor and a home position sensor.
For home position sensing the designated bracket HD5-M-001 needs to be used additionally.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Dispositivo a tre posizioni utilizzato per consentire un movimento limitato della macchina quando l'operatore si trova nell'area pericolosa. Sviluppato per l'industria alimentare e delle bevande.
Pulsante di arresto di emergenza
IP65
Sì
AS-i
Pulsanti aggiuntivi: TPE - Impugnatura: plastica rinforzata con fibra di vetro, PPH G30 - Pulsante a tre posizioni: TF4STE_B102
IS0 13849, UL 60947-5-1, CAN/CSA C22.2 No.60947-5-1
0,26 kg
UL, CSA
-10 ... 50 °C
30 V CC
HD5