Electrification businessCatalogo generale

BSR23P

BSR

Sentry BSR23P Safety relay 4NO+1NC, +24 VDC, push-in

Codice: 2TLA010041R0601
Codice Metel: BSR23P

Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00

Caratteristiche tecniche

  • 120x22,5x120

  • 1

  • 5 A

  • Sentry BSR23P Safety expansion relay with relay outputs 4NO+1NC, +24 VDC supply voltage and push-in spring terminals.

    Used as expansion relay for a safety relay/safety PLC, in order to increase the number of safe outputs.

    Sentry safety relays cover various types of safety applications up to PLe / SIL3.

    Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.

    Models with display offer preset configurations and extensive information to further simplify troubleshooting.

    Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s.

    High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.

    All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.

  • In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019

  • Relè di espansione - deve essere monitorato da un altro dispositivo per un valore superiore a PL c

  • IP20

  • IS0 13849

  • Failsafe Relay 5

  • 3 W

  • 0,195 kg

  • -25 ... +65 °C

  • 24 V CC

  • BSR

Carico prodotti dai venditori...

Contattaci

Chiamaci o compila il modulo web e ti contatteremo

Contattaci