
2TLA050012R0652
MKey
MKey10RFER Die-ca M20 Switch - Power to unlock, no Key
Codice: 2TLA050012R0652
Codice Metel: 2TLA050012R0652
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
380x47x157
0.7 N·m
Solenoid safety switch with RFID technology reaching PL e or SIL 3 for the interlock function, die cast housing and stainless steel head, 3xM20 conduit entries, 24 V DC power to unlock. Safe lock function reaching PL e or SIL 3 in combination with a suitable accessory. Two safe OSSD inputs and two safe OSSD outputs. The housing can be fitted with up to four 22 mm pilot devices. Equipped with an escape release. Delivered without RFID key.
MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.
Interruttore meccanico di sicurezza per l'interblocco con blocco - sicurezza
Nessuna chiave in dotazione; con sblocco ausiliario; pulsante di sblocco per la fuga; RFID
IP65
OSSD
Pressofuso
Massimo 2,5 W
1,5 kg
-25 ... 40 °C
24 V CC
Terminali a vite
MKey