POLYS. IP651250X1000X320 1P.CIECA 1 BASC
Codice: 4TBP833056C0100
Codice Metel: PS833056
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
1250x1000x320
Grigio
Cabinets are delivered assembled. The cabinets are made of self-extinguishing, glass-fibre reinforced and halogen-free polyester, coloured in RAL 7035 (light grey) and offer maximum protection for the operator and the built-in equipment by means of protective insulation and also a high degree of protection of IP65 in accordance with IEC 60529, EN 60529. The cabinets have a degree of protection of IK 10 according to EN 62262 and IEC 62262. Wall, floor, base and pole mounting. Combinable in height, width and depth. Rated insulation voltage Ui= 1000V PSS546 Cabinet 1250x1000x320 T+Kl 1 door with right-hand hinge, 1 hinged door o.IP65, IK10
IP65
41 kg
IK07
Pavimento