
PS542P63
Quadri Polysafe
POLYS. IP65 1250X1000X320 2 PORTE CIECHE
Codice: 4TBP833052C0100
Codice Metel: PS542P63
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
1250x1000x320
Grigio
The cabinets are made of self-extinguishing, glass-fibre reinforced and halogen-free polyester, coloured in RAL 7035 (light grey) and offer maximum protection for the operator and the built-in equipment by means of protective insulation and also a high degree of protection of IP65 in accordance with IEC 60529, EN 60529. The cabinets have a degree of protection of IK 10 according to EN 62262 and IEC 62262. Wall, floor, base and pole mounting. Combinable in height, width and depth.Rated insulation voltage Ui= 1000V PSS542 Cabinet 1250x1000x320 2T 2 doors with right-hand hingeIP65, IK10
IP65
42 kg
IK07
Pavimento