POLYSAFE IP65 1000X1250X320 2 P. CIECHE
Codice: 4TBP833040C0100
Codice Metel: PS452P63
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
1000x1250x320
Grigio
Cabinets with hinged door and centre bar are supplied assembled. The cabinets are made of self-extinguishing, glass-fibre reinforced and halogen-free polyester, coloured in RAL 7035 (light grey) and offer maximum protection for the operator and the built-in equipment by means of protective insulation and also a high degree of protection of IP65 in accordance with IEC 60529, EN 60529. The cabinets have a degree of protection of IK 10 according to EN 62262 and IEC 62262. Wall, floor, base and pole mounting. Combinable in height, width and depth. Rated insulation voltage Ui= 1000V PSS452 Cabinet 1000X1250X320 FT with hinged doors 500/750IP65, IK10
IP65
40 kg
IK07
Pavimento