
AR075T23
Quadro
ARIA 75 CABINET+WINDOW 2PLS DB 3MM
Codice: 4TBA831814C0100
Codice Metel: AR075T23
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
735x535x276
Grigio
The cabinets are made of light grey (RAL 7035), through-dyed, hot-pressed, glass-fibre reinforced polyester. Threaded bolts are available for mounting the mounting plate and mounting frame. ARIA cabinets offer optimum safety for both users and equipment, thanks to the protective insulation and the high degree of protection of up to IP66. ARIA cabinets withstand continuous temperatures up to 70°C (peak temperatures up to 130°C). Self-extinguishing and halogen-free. Rated insulation voltage Ui = 1000V. PA751Z Cabinet with window 735x535x270 ARIA, double bit 3mm, 2-point locking IP54, IK07
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
IP54
11,4 kg
IK07
Montaggio in superficie
ARIA