
AR054H33
Quadri ARIA
ARIA 54 QUADRO PORTA CIECA CON MANIGLIA
Codice: 4TBA831051C0100
Codice Metel: AR054H33
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
515x415x230
Grigio
The cabinets are made of light grey (RAL 7035), through-dyed, hot-pressed, glass-fibre reinforced polyester. Threaded bolts are available for mounting the mounting plate and mounting frame. ARIA cabinets offer optimum safety for both users and equipment, thanks to the protective insulation and the high degree of protection of up to IP66. ARIA cabinets withstand continuous temperatures up to 70°C (peak temperatures up to 130°C). Self-extinguishing and halogen-free. Rated insulation voltage Ui = 1000V. PA545 Cabinet 515x415x230 ARIA, swivelling lever handle, 3-point lock IP66, IK08
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
IP66
7,2 kg
IK08
Montaggio in superficie
ARIA





