ARIA 43
Codice: 4TBA831035C0100
Codice Metel: AR043P13
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
415x315x170
Grigio
The cabinets are made of light grey (RAL 7035), through-dyed, hot-pressed, glass-fibre reinforced polyester. Threaded bolts are available for mounting the mounting plate and mounting frame. ARIA cabinets offer optimum safety for both users and equipment, thanks to the protective insulation and the high degree of protection of up to IP66. ARIA cabinets withstand continuous temperatures up to 70°C (peak temperatures up to 130°C). Self-extinguishing and halogen-free. Rated insulation voltage Ui = 1000V. PA43 ARIA Cabinet 415x315x170 DB 1-point ARIA, double bit 3mm, 1-point lock. IP65, IK08
IP66
3,9 kg
IK08
Montaggio in superficie
ARIA