
MT-1B
Potenziometri
POTENZIOMETRO MANOPOLA SENZA RESISTORE
Codice: 1SFA611410R1006
Codice Metel: MT-1B
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
30x30x40
The MT-1B Potentiometer is: Maintained - Knob - - Non-illuminated - Black Plastic
This Potentiometer is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Davanti IP66
Non Illuminato
CAN/CSA C22.2 No.14, IEC/EN 60947-1, IEC/EN 60947-5-1, UL 508
Massimo 2 W
0,044 kg
-25 ... +70 °C
Manopola
MT





