
MPD8-11C
Doppi luminosi instabili
MPD8-11C PULSANTE DOPPIO
Codice: 1SFA611137R1108
Codice Metel: MPD8-11C
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
30x54x38
Bianco/nero
Nitido
The MPD8-11C Double Pushbutton is: Momentary - Flush/Flush - White/Black Actuator, Clear Indicator - Illuminated - Black Plastic - No contact block - Black - Black - STOP - START
This Double Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
2 milioni
Momentaneo
Davanti IP66
Illuminato
CAN/CSA C22.2 No.14, IEC/EN 60947-1, IEC/EN 60947-5-1, UL 508
0,025 kg
-25 ... +70 °C
A filo/scarico
MPD8





