S754DRE40
S754
S754DR-E40 INTERRUTTORE AUTOMATICOSEL.4P
Codice: 2CDH784010R0402
Codice Metel: S754DRE40
Caratteristiche tecniche
E (Selective)
40 A
Selective main circuit-breakers of the S 750 DR series are SMCBs based on DIN VDE 0641-21 with voltage-independent operating principle. This means that they do not rely on a control circuit to make or break contact (SHU) and are therefore particularly suitable for use in energy distributionsystems with maximum availability requirements. They offer total selectivity to downstream MCBs and outstanding selectivity to upstream protective devices due to unique current limiting selectivity.
108 x 130 x 96
50 / 60 Hz
IEC/EN 60947-2
4
1400 g
400 V AC - 25kA
400 V AC - 25 kA