S753DR-K32 sel. main CB K-Char.,25kA,32A,3P
Codice: 2CDH783010R0537
Codice Metel: S753DR-K32
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
130x81x96
K
2.5 ... 3 N·m
32 A
Selective main circuit-breakers of the S 750 DR series are SMCBs based on DIN VDE 0641-21 with voltage-independent operating principle. This means that they do not rely on a control circuit to make or break contact (SHU) and are therefore particularly suitable for use in energy distributionsystems with maximum availability requirements. They offer total selectivity to downstream MCBs and outstanding selectivity to upstream protective devices due to unique current limiting selectivity.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
50/60 Hz
3
IP20, IP40
Rosso ON / Verde OFF
IEC/EN 60947-2
3
A condizioni operative nominali per polo 6.2 W
1,05 kg
(400 V AC) 12.5 kA
(400 V AC) 25 kA
-25 ... +55 °C
6 kV
At 2000 m 8 kV
At sea level 9.8 kV
400 V CA
Secondo IEC 60947-2400 V CA
Secondo IEC/EN 60664-1 690 V
Guida DIN
Terminali a vite