
6716-01 UJ-84-500
Wireless
BLUETOOTH SMART SWITCH SET BIANCO
Codice: 2CKA006730A0156
Codice Metel: 6716-01 UJ-84-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
11,5x40x40
4
Bianco
Bluetooth Low Energy (BLE) smart switch complete set.
Wall transmitter, 2/4 channels.
Consisting of BLE smart switch insert 6716 UBT, 2gang rocker 6736 FoH-8xx for smart switches, 1gang future® linear cover frame, fixing plate and intermediate ring.
Smarter light switch for wireless remote control of BLE radio devices.
Compatible with Bluetooth ecosystems of following companies: aruba, Casambi, enlighted, Fulham, Helvar, Hytronik, Lumobi, Qeedji, SILVAIR, Blu2Light (Vossloh Schwabe), WISILICIA, XICATO Controls.
- For saving, calling up and dimming individual light scenes.
- Battery-free switch, no connection to mains voltage (230 V~) required.
- Particularly environmentally friendly, sustainable and maintenance-free Transmission energy is generated when switching (energy harvesting).
- Maximum functional reliability through Bluetooth mesh technology.
- Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
Including fixing plate for mounting on smooth walls or on switch boxes.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Controllo luce/carico, controllo wireless
Termoplastica
72 g
Montaggio ad incasso, montaggio a superficie





