Standard Inputs free@home wireless
Codice: 2CKA006710A0043
Codice Metel: 62870-6.0 U-WL-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
43,8x48x23
Flush mounted binary input wireless. Conventional push-buttons or auxiliary contacts can be
connected to 6 channels. The information of the contact enquiry can be used for activating ABB-free@home® and flexTronics wireless. Inputs can also be configured as outputs to control status LEDs.
The contact polling voltage (6V DC) is made available from the binary input itself. Extension of the connecting cables possible by a maximum of 10 m.
Operation in ABB-flexTronics® wireless (device control) or networking of up to 32 devices (room control).
Integration in ABB-free@home® wireless with System Access Point up to 150 devices.
Programming via Bluetooth with the ABB-free@home® Next App or the web interface of the System Access Point.
Controllo di tende / tapparelle / ombreggiature, controllo di luce / carico, controllo wireless
IP20
22,284 g