
62851 U-WL-500
Wireless
ATTUATORE DIMMER 1-FOLD 230 V AC FREE@HOME WIRELESS
Codice: 2CKA006710A0038
Codice Metel: 62851 U-WL-500
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
43,8x48x23
No
Grigio / Antracite
Flush mounted actuator wireless for switching and dimming of lighting systems.
Operation in ABB-flexTronics® wireless (device control) or networking of up to 32 devices (room con-trol).
Integration in ABB-free@home® wireless with System Access Point up to 150 devices.
2-wire connection (neutral conductor not required).
Neutral conductor optionally connectable (recommended for the connection of low loads < 3 W/VA). With plug clamps.
With extension input.
Operation also possible via conventional push buttons.
Remote operation via Bluetooth and smartphone/tablet app.
Programming via Bluetooth with the ABB-free@home® Next App or the web interface of the System Access Point.
Optimised for dimming of retrofit LED lamps (LEDi).
For dimmable Retrofit-LEDs (LEDi).
For dimmable Retrofit-LEDs (LEDi) with conventional or electronic transformers.
For incandescent lamps, 230 V tungsten halogen lamps, low-voltage halogen lamps with conventional or electronic transformers and dimmable energy-saving halogen lamps.
Mix operaton of LEDi with conventional loads possible.
With manually adjustable operating mode: trailing / leading edge control.
With adjustable minimum brightness.
Low-noise level by MOSFET transistors.
With electronic short-circuit protection.
With electronic overload protection.
50 Hz
Controllo luce/carico, controllo wireless
IP20
230 V
1
1
0,4 W
20,745 g
In funzione -25 ... +55 °C
230 V
Retrofit universale e LED, LEDi, lampada a incandescenza, lampada alogena, alta tensione, lampada alogena, bassa tensione
Montaggio ad incasso
Terminali senza viti